Direct Air Capture Adsorbent Solutions
Introducing Honeywell UOP DACSIV™, an advanced zeolite adsorbent solution for direct air capture (DAC) of carbon dioxide (CO2). Direct Air Capture (DAC) technology is projected to play a crucial and growing role in limiting the global average temperature increase to 1.5 degrees C, as it provides a negative emission solution.
Why Honeywell UOP DACSIV™ Solutions?
Honeywell UOP DACSIV Capture is a leading zeolite-based adsorbent solution for capturing CO2 through Direct Air Capture (DAC) by providing exceptional selectivity & longer life, affording higher yields, and offering improved cycling & lower lifetime operation cost.
Unmatched Adsorbent Experience
Honeywell UOP pioneered the adsorbents industry with the invention of the first synthetic zeolites for use as molecular sieves in 1949. Leveraging our extensive experience in adsorbent innovation over several decades, UOP has developed tailored solutions to selectively eliminate moisture, CO2, and contaminants across a diverse array of applications, including direct air capture.
Ready To Connect?
For more information about DACSIV™ Direct Air Capture Adsorbent Solutions, get in touch with a Honeywell UOP expert