Unparalleled Expertise in Engineering and Technology: Honeywell is the world’s leading provider of natural gas liquefaction technology, coil-wound heat exchangers and related equipment and services, with more than 120 plants designed, manufactured and shipped worldwide.
Modular Solutions: Scalable, customizable solutions for any size LNG facility. Manage project risks, costs and schedule by simplifying construction, reducing on-site labor and accelerating installation timelines.
Proven Asset Reliability and Longevity: Honeywell’s technologies, including coil-wound heat exchangers and molecular sieves, are engineered for decades of reliable operation, minimizing lifecycle costs and delivering consistent performance.
With over a century of experience in the oil and gas industry, Honeywell offers a complete portfolio of flexible and cost-effective process solutions for LNG production to help operators reduce risk, meet end-product specifications and earn greater returns. Honeywell combines industry-leading technology, cutting-edge automation and an innovative digital suite for an integrated and comprehensive approach to LNG operations.
Honeywell integrated LNG pretreatment processes
~40%
of natural gas used in LNG applications worldwide
Honeywell adsorbents dehydrate
~70%
of natural gas used in LNG applications worldwide
Honeywell liquefaction technology is used for
~2/3rd
of LNG worldwide
80
Liquefaction trains use Honeywell automation technology
217
LNG carrier vessels include Honeywell automation and control technology
48
Regasification terminals include Honeywell automation and control technology
Ready To Connect?
We’re here to help. Let’s connect.